Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Parker
Description
RO... - Tube clamps series O
Bill of material
Components, DIN 3015, part 3, mounting rail ROP422X
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
SG
Clamp size
AD
Tube O.D.
mm
RZ
Tube O.D. Tube NB
Zoll
OD
Tube O.D.
Zoll
L1
Lenght
mm
L2
Lenght
mm
L3
Lenght
mm
B
Width
14.5 mm
H
Height
mm
D2
Diameter
6.5 mm
WEIGHT
Weight
kg
ERMETO2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models