Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
ML-PL - Multi-Brake Passiv Brake with Aluminium Roller Guide Proline
Bill of material
PO-20865 MB-PL32 (STROKE=0,POS=0,4.08kg)
D
Piston Diameter
VERSION
Quality of version
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
POS
Position of carriage
mm
WEIGHT
Mass of linear drive with guide [kg]
WEIHGT2
Mass of guide carriage [kg]
MAXSTROKE
Maximum Stroke
6000 mm
A
mm
B
mm
J
mm
M
mm
Z
6.000 mm
AA
mm
BB
mm
DB
5.000 mm
DD
mm
CF
mm
EC
mm
EE
mm
EG
mm
EJ
mm
EK
mm
EL
mm
EM
mm
FF
mm
FS
mm
FT
mm
GG
mm
JJ
mm
ZZ
12.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PARKER AUTOMATION DIVISION EUROPE
    OSP-P ZYL - Basic Linear Drive
    PARKER AUTOMATION DIVISION EUROPE
    GDL-FD-Double rail - Double Rail GDL-FD
    PARKER AUTOMATION DIVISION EUROPE
    PL16-50 - Aluminium Roller Guide Proline
    WMBerg
    3-20 - Direct Acting Brake
    WMBerg
    WSB-11 - Wafer Spring Brake
    Halder
    EH 22150. - Lateral Plungers, smooth, without seal
    FM
    EASYROLL BRAKE WITH STOP DEVICE
    Speedyblock
    APVS EPVS - Light Pneumatic series
    FM
    EASYROLL BRAKE
    igus
    10 - Control cable
Previews
3D
Dimension
2D
Download CAD models