Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
PV - PV Series "In-Line Power and Versatility"
Bill of material
PV17FE-004
PN
Part No.
PV17FE-004
SERIES
Series
PV Series
C1
Gearhead Series
C2
Frame Size
C3
Front Face
C4
Output Face Dimensions
C5
Ratio
C6
Mounting Kit
A
A Body Diameter
1.693 in (43 mm)
B
B Tap x Depth (Bolt Hole)
0.138 in (3.5 mm)
C
C Bolt Circle
1.724 in (43.8 mm)
D
D Pilot Diameter
0.866 in (22 mm)
E
E Output Shaft Diameter
0.250 in (6.35 mm)
F
F Output Shaft Length
0.984 in (25 mm)
G
G Pilot Thickness
0.059 in (1.5 mm)
H
H Flange Thickness
0.236 in (6 mm)
I
I Housing Diameter
2.165 in (55 mm)
J
J Lead Angle
45 deg
K
K Rear Thickness
0.433 in (11 mm)
L
L Length
1.909 in (48.5 mm)
M
M Distance from Shaft End
– mm (– in)
N
N Keyway Length
– mm (– in)
O
O Key Height
– mm (– in)
P
P Keyway Width
– in (– mm)
Q
Q Shoulder Height
0.091 in (2.3 mm)
R
R Shoulder Diameter
0.458 in (11.633 mm)
S
S Tap & Depth (end of shaft)
AD
AD Gearhead Adapter Length
-
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir