Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
LP/LPM Series - Air Cylinders
Bill of material
.56NLP90.13
PN
Part No.
.56NLP90.13
PR
Product
LP/LPM Series
BORE
Bore Size
DR
Double Rod
mm
MNT
Mounting Style
SERIES
Series
PISTON
Piston Seal
SEALS
Seals
BUMPERS
Bumpers
SPRING
Spring
SPEC
Special
RETS
Rod End Thread Style
RET
Rod End Threads
RETT
Rod End Thd Type
TH
Rod End Thread
REA
Rod End A Dimension
REEL
Rod End Extension Length
WF
Wrench Flats
RETS2
Rod End Thread Style End 2
RET2
Rod End Threads End 2
RETT2
Rod End Thd Type End 2
TH2
Rod End Thread End 2
REA2
Rod End A Dimension End 2
REEL2
Rod End Extension Length End 2
WF2
Wrench Flats End 2
STROKE
Stroke
Inch
PTH
Port Type Head
PSH
Port Size Head
PLH
Port Location Head
APH
Additional Port Head
APSH
Additional Port Size Head
APLH
Additional Port Location Head
PTC
Port Type Cap
PSC
Port Size Cap
PLC
Port Location Cap
APC
Additional Port Cap
APSC
Additional Port Size Cap
APLC
Additional Port Location Cap
A
0.400 Inch
C
1/8 Inch
D
7/32 Inch
E
1 1/8 Inch
G
23/64 Inch
J
23/64 Inch
P
11/32 Inch
Y
17/64 Inch
AA
0.875 Inch
DD
#8-32
EE
#10-32
FB
#4
KK
#8-32
LB
5/8 Inch
MM
1/4 Inch
ZB
3/4 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models