Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P1X Series - Rodless Air Cyliners
Bill of material
P1XN016DAN0200B-B
PN
Part No.
P1XN016DAN0200B-B
PR
Product
Compact Rodless Cylinder
CON
Construction
BORE
Bore size
mm
CA
Carriage
Double Acting
AS
Adjustment Style
SMAT
Seal Material
Standard
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
BO
Basic or Options
CMS
Carriage Mounting Style
PO
Port Options
MO
Mounting Options
FT
Fastener Type
POS
Position of stroke
0 mm
A
37 mm
B
12.0 mm
C
37 mm
DB
14 mm
E
8.5 mm
G
27.0 mm
HA
6.0 mm
HB
14.0 mm
J
17.5 mm
L
149 mm
LL
152.0 mm
LA
3.0 mm
M
M3 depth 5
P
132 mm
Q
10-32 NPT
TA
88 mm
TB
48 mm
TC
32 mm
TD
15 mm
TE
M3 depth 5
SA
35 mm
SB
26 mm
TF
- mm
TG
- mm
TY
- mm
U
6 mm
V
4 mm
W
161 mm
X
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models