Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P5RS - Rotary Tables
Bill of material
P5RS-016DSG190B
PN
Part No.
P5RS-016DSG190B
PR
Product
P5R
C2
Series
C3
Bore size
C4
Function
C5
Temperature
C6
Port type
C7
Rotation
C8
Options
C9
Fittings
C10
Shock Absorber
C11
Option
C12
End of stroke detention
C13
Option
A
108.000 mm
B
58.000 mm
C
47.000 mm
D
62.000 mm
E
38.000 mm
F
15.000 mm
G
38.000 mm
H
50.000 mm
H1
48.000 mm
I
M5 x 7 dp.P.C.D38
J
33.000 mm
K
8.000 mm
L
M5 x 8 dp
M
14.000 mm
N
26.000 mm
O
15.000 mm
P
G1/8
Q
8.000 mm
S1
6.000 mm
S2
17 X 2,5 dp
T
24 X 3 dp
U
D 6,8 trough, D11 x 6,5 deep, M8 x 12 deep
V
M3 X 4 dp
W1
M10 X 1,0
W2
27.000 mm
W3
26.000 mm
X1
7.000 mm
X2
17.000 mm
Y1
Y2
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models