Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
B34 - Miniature Filter/Regulator
Bill of material
B342-01AGA
PN
Part No.
B342-01AGA
PR
Product
B34 Miniature Filter/Regulator
C1
Series
C2
Number of Ports
C3
Thread Type
C4
Port Size
C5
Bowl Type
C6
Filter Element
C7
Pressure Range
C13
Gauge Option
C14
Non-Relieving Diaphragm Option
C15
Panel Mount Nut (Plastic) Option
C16
Automatic Pulse Drain Option
C17
Overnight Drain Option
C9
Preset Options
C11
Preset / Pressure Limited
A
1.54 (39.1) Inch (mm)
C
2.68 (68.1) Inch (mm)
D
3.63 (92.2) Inch (mm)
E
6.31 (160.3) Inch (mm)
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    Parker Pneumatic Division
    10F - Coalescing Filters
    Kern
    1281.4 - Plain wearstripes
    Parker Pneumatic Division
    P5E Series - ISO Guided Cylinders
    Parker Pneumatic Division
    14E - Filter/Regulator Series
    Parker Pneumatic Division
    51R, 52R, 53R, 54R - Semi-Precision Dial Regulators
    Parker Pneumatic Division
    R34 - Miniature Regulator
    Kern
    3445 - Socket shoulder screws
    SURUGA SEIKI CO.,LTD.
    KS402-75
    SURUGA SEIKI CO.,LTD.
    BSS 76-40 - XYZ axis SS stage
    SURUGA SEIKI CO.,LTD.
    KXS18 - X axis
    SURUGA SEIKI CO.,LTD.
    BSB 36-80 - Z axis SS stage
    SURUGA SEIKI CO.,LTD.
    BSB 66-40 - XZ axis SS stage
    SURUGA SEIKI CO.,LTD.
    BSS16-40 - X axis SS stage
    SURUGA SEIKI CO.,LTD.
    PG5 - X axis
Anteprime
3D
Dimensione
2D
Download modelli CAD