Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Pedrotti
Description
GLZ/GLX - L-form guide
Bill of material
GLZ x 500
CODICE
Code
A
14 mm
B
mm
C
mm
D
19 mm
E
14 mm
F
2 mm
VITE
Screw
M6
PASSO
Step
25 mm
L
mm
MATERIALE
Material
DIN 1,2842
ESECUZIONE
Execution
Hardened, grinded
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir