Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-6A-E2-5M-PUR - Sensor-Actuator Boxes
Bill of material
V1-6A-E2-5M-PUR
PRODUCT_PICTURE
Product Picture
MANUID
V1-6A-E2-5M-PUR
DESCSHORT
Short Description
Splitter boxes V1-6A-E2-5M-PUR
EAN
4050143042678
MANUTYPEDESC
Manufacturer Type Description
V1-6A-E2-5M-PUR
AAC208006
Material of the contact basic body
AAC202007
Material of the contact coat
Au
BAC461010
Housing material
Polyester
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.680
LENGTH
0.150
WIDTH
0.020
DEPTH
0.060
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models