Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-8A-E2-10M-PUR - Sensor-Actuator Boxes
Bill of material
V3-8A-E2-10M-PUR
PRODUCT_PICTURE
Product Picture
MANUID
V3-8A-E2-10M-PUR
DESCSHORT
Short Description
Splitter box M8 V3-8A-E2-10M-PUR
EAN
4050143450749
MANUTYPEDESC
Manufacturer Type Description
V3-8A-E2-10M-PUR
AAC202007
Material of the contact coat
Nickel/gold
BAD391008
LED display present
Yes
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.140
LENGTH
0.150
WIDTH
0.150
DEPTH
0.050
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models