Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PERI
Description
116081 - SPI-2 TR38-70/50
Bill of material
116081
ARTICLENUMBER
Art.-Nr.
116081
SHORTNAME
SPI-2 TR38-70/50
ARTIKLENAME
Article Name
ADJ.CROSSHEAD SPI-2 TR38-70/50
ARTICLEDESC
Article Description
Maximum inclination of the head plate on all sides 4.4°
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
POS
Position
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
7.04 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型