Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PERI
Description
124266 - SPACER UA 76
Bill of material
124266
ARTICLENUMBER
Art.-Nr.
124266
SHORTNAME
SPACER UA 76
ARTIKLENAME
Article Name
SPACER UA 76
ARTICLEDESC
Article Description
Allows connection of Node Braces UBK as guardrail with 76 mm distance to all crossing parts
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
1.23 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型