Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
PHD
Description
SK/SL - SK & SL Slides
Bill of material
SKB83X25
SER
Series
TYPE
Type
TPU
Three Position Unit
SZ
Slide Size
ST
Slide Travel
mm
Enter value for ST
Slide Travel
mm
cm
inch
ft
MPT
Mid - Position Travel
mm
TPE
Tool Plate Extension
mm
Enter value for TPE
Tool Plate Extension
mm
cm
inch
ft
CCO
Cushion Control Options
HMP
Hall Effect Magnetic Piston
RL
Rodlok
PRT
Port
MAG
Magnetic Piston
PCO
Port Control Options
PLO
Port Location Options
NC
Without Cylinder Option
TAE
Travel Adjustment on Extension
TAR
Travel Adjustment on Retraction
BR
Shock Pads on Retraction
BS
Shock Pads on Extension
BT
Shock Pads on Retraction
TSP
Travel Adjustment and Shock Pads
PSA
Provisions for Shock Absorber
FD
Fit Dowel
CR
Corrosion Resistant
SMK
Shock Absorber Mounting Kits
SA
Shock Absorbers
SB
Switch Bracket and Target Kits
SW
Switches
CS
Cordset
POSITION
BW
Base Weight
kg
A
A Length
mm
B
B Length
mm
C
C Length
mm
D
D Height
mm
E
E Height
mm
F
F Height
mm
G
G Width
mm
H
H Width
mm
J
J Length
mm
K
K Thread
L
L Width
mm
M
M Width
mm
N
N Length
mm
O
O Length
mm
P
P Length
0.0 mm
Q
Q Thread
R
R Length
mm
S
S Length
mm
T
T Height
mm
U
U Length
mm
V
V Thread
W
W Height
mm
X1
X1 Diameter
mm
X2
X2 Diameter
mm
Y
Y Thread
Z
Z Thread
AA
AA Length
mm
BB
BB Length
mm
CC
CC Width
mm
DD
DD Thread
EE
EE Height
mm
FF
FF Width
mm
GG
GG Thread
HH
HH Height
mm
KK
KK Length
mm
LL
LL Thread
MM
MM Length
mm
TT
TT Diameter
mm
UU
UU Diameter
mm
H1X
0.400 mm
L5
L5 Ref.
mm
L8
L8 Ref.
mm
E1
E1 Ref.
mm
SW14
SW15
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD