Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
PHILIPP
Description
58HW27__600-1 - Double Wall Anchor
Bill of material
58HW27170600-1
CNSORDERNO
Article number
LC
Load class
2.7
TYPE
Profile
L
Length
600 mm
B
Width
mm
DSL
Diameter
14 mm
DSQ
Diameter
14 mm
C
Height
mm
AZSZ30
Axial tension / diagonal tension max. Fz 0-30°
27 kN
QZ
Lateral tension perm. FQ
11.7 kN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models