Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5145135 - CMS-P1-PREPLATES
Bill of material
PHOENIX CONTACT 5145135
MANUID
Product number of the Manufacturer
5145135
DESCSHORT
Short Description
Accessories
DESCLONG
Long Description
Accessories
MANUTYPEDESC
Manufacturer Type Description
CMS-P1-PREPLATES
PREVIEW
Preview
INTNO
International product number
4017918976880
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAS627
Weight of the individual packaging
19.500 g
AAS629
Foil weight portion of the individual packaging
3.500 g
AAS628
Cardboard weight portion of the individual packaging
16 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4017918976880
AAW338
Manufacturer product designation
Accessories
AAU734
Manufacturer product description
50 prepare pen plates for the pen station of the P1 plotter
AAO057
Product type
CMS-P1-PREPLATES
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90179000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat