Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1005955 - FL EPA 2
Bill of material
PHOENIX CONTACT 1005955
MANUID
Product number of the Manufacturer
1005955
DESCSHORT
Short Description
Wireless module
DESCLONG
Long Description
Combined Ethernet wireless module with Bluetooth and Wi-Fi, internal antenna, Wi-Fi: AP and client, 2.4 and 5 GHz, Bluetooth: 2.1+EDR/4.0, PAN up to 7 connections, IP65, 9 ... 30 V DC, M12 connection, WEB, AT commands and mode button
MANUTYPEDESC
Manufacturer Type Description
FL EPA 2
PREVIEW
Preview
INTNO
International product number
4055626476568
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
252
AAG578
radio protocol
Bluetooth
BAF016
width
67.79 mm
BAA020
height
102.7 mm
AAF040
net weight
0.166 kg
BAB577
depth
33.2 mm
AAL286
10 gigabit ethernet present
No
AAK245
bus type
Ethernet
AAG583
ethernet possible
Yes
AAI190
number of ports 10 Mbps of ST
0
AAI189
number of ports 10 Mbps of SC
0
AAI186
number of ports 10 Mbps BNC
0
AAI185
number of ports 10 Mbps AUI
0
AAI178
number of ports 10 Gbit SC (SR)
0
AAL519
fast ethernet present
Yes
AAI344
number of other ports
1
AAL673
gigabit ethernet present
No
AAI188
number of ports 10 Mbps RJ45
0
AAI193
number of ports 10/100 Mbps RJ45
0
AAI194
number of ports 10/100/1000 Mbps RJ45
0
AAI195
number of ports 100 Mbps MT RJ
0
AAI197
number of ports 100 Mbps SC
0
AAI199
number of ports 100 Mbps VF-45
0
AAI200
number of ports 100/1000 Mbps RJ45
0
AAI205
number of ports 1000 Mbps of MT RJ
0
AAI209
number of ports 1000 Mbps SC (SX)
0
AAI208
number of ports 1000 Mbps SC (LX)
0
AAI210
number of ports 1000 Mbps VF-45
0
AAG579
type of encoding
NONE
AAO663
GTIN
4055626476568
AAW338
Manufacturer product designation
Wireless module
AAU734
Manufacturer product description
Combined Ethernet wireless module with Bluetooth and Wi-Fi, internal antenna, Wi-Fi: AP and client, 2.4 and 5 GHz, Bluetooth: 2.1+EDR/4.0, PAN up to 7 connections, IP65, 9 ... 30 V DC, M12 connection, WEB, AT commands and mode button
AAO057
Product type
FL EPA 2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models