Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1205351 - RJ45-PORT-BRIDGE/3XPARALLEL
Bill of material
PHOENIX CONTACT 1205351
MANUID
Product number of the Manufacturer
1205351
DESCSHORT
Short Description
Adapter
DESCLONG
Long Description
Passive RJ45 distributor with three female connectors connected in parallel and optional functional grounding
MANUTYPEDESC
Manufacturer Type Description
RJ45-PORT-BRIDGE/3XPARALLEL
PREVIEW
Preview
INTNO
International product number
4063151272364
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
50 mm
BAA020
height
127.8 mm
AAF040
net weight
0.100 kg
BAB577
depth
52 mm
AAD244
Category
Without
BAD993
screened
No
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4063151272364
AAW338
Manufacturer product designation
Adapter
AAU734
Manufacturer product description
Passive RJ45 distributor with three female connectors connected in parallel and optional functional grounding
AAO057
Product type
RJ45-PORT-BRIDGE/3XPARALLEL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models