Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902854 - FL MC EF 1300 MM ST
Bill of material
PHOENIX CONTACT 2902854
MANUID
Product number of the Manufacturer
2902854
DESCSHORT
Short Description
FO converters
DESCLONG
Long Description
FO converter with B-FOC (ST®) fiber optic connection (1300 nm), for converting 10/100Base-T(X) to multi-mode fiberglass (50/125 µm). Auto negotiation and auto MDI(X) function. Comprehensive link diagnostics. DIN-rail mountable, 18 ... 30 V DC supply.
MANUTYPEDESC
Manufacturer Type Description
FL MC EF 1300 MM ST
PREVIEW
Preview
INTNO
International product number
4046356689243
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
AAF040
net weight
0.172 kg
AAB909
max. supply voltage with DC
30 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
100 Mbps
AAC025
min. supply voltage with DC
18 V
AAW335
Interface
Ethernet
AAW334
Field bus system
Ethernet
AAW328
Transmission length
100 m
AAO663
GTIN
4046356689243
AAW338
Manufacturer product designation
FO converters
AAU734
Manufacturer product description
FO converter with B-FOC (ST®) fiber optic connection (1300 nm), for converting 10/100Base-T(X) to multi-mode fiberglass (50/125 µm). Auto negotiation and auto MDI(X) function. Comprehensive link diagnostics. DIN-rail mountable, 18 ... 30 V DC supply.
AAO057
Product type
FL MC EF 1300 MM ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models