您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1212629
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Hand tool assortment, hand tool set
Tool assortment
Powered by
CAD模型選擇
{phoenix_contact/21/04/50/03/1212629.prj},{NB=1212629},{MANUID=1212629},{AAI349=0},{AAI278=1},{AAI286=3},{AAI287=0},{AAI257=0},{AAI299=0},{AAI260=0},{AAI259=0},{AAI327=0},{AAI298=0},{AAI268=0},{AAI272=0},{AAL333=1},{AAI351=0},{AAI328=12},{AAI367=4},{AAI341=4},{AAI350=47},{AAI359=0},{AAI354=0},{AAI283=0},{AAI271=0},{AAI592=89},{AAO663=4046356652483},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82060000},{AAO676=1212629},{DESCSHORT=Toolbox},{DESCLONG=Toolbox},{MANUTYPEDESC=TOOL-CASE},{PREVIEW=../../../_pool_/47/c5/97751_3000_int_04.png},{INTNO=4046356652483},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAL690=No},{AAL494=Yes},{BAG237=case},{AAW338=Toolbox}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212629 - TOOL-CASE
Bill of material
PHOENIX CONTACT 1212629
MANUID
Product number of the Manufacturer
1212629
DESCSHORT
Short Description
Toolbox
DESCLONG
Long Description
Toolbox
MANUTYPEDESC
Manufacturer Type Description
TOOL-CASE
PREVIEW
Preview
INTNO
International product number
4046356652483
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAI349
number of blind nut inserts
0
AAL690
heating- + sanitary mechanic set present
No
AAL494
e-mechanic set present
Yes
AAI278
number of cable cutters
1
AAI286
number of crosshead screwdrivers (PH)
3
AAI287
number of crosshead screwdrivers (PZ)
0
AAI257
number of files
0
AAI299
number of finishing tools glass fiber cable
0
AAI260
number of fork spanners
0
AAI259
number of guiding drills
0
AAI327
number of hole edge core drills
0
AAI298
number of hole saws
0
AAI268
number of hot air guns
0
AAI272
number of HSS spiral drills
0
AAL333
number of measuring devices
1
AAI351
number of open-end spanners
0
AAI328
number of ring spanners
12
AAI367
number of screwdrivers (hexalobular)
4
AAI341
number of slotted screwdrivers
4
AAI350
number of socket spanners
47
AAI359
number of step drills
0
AAI354
number of stone drills
0
AAI283
number of tools for coaxial cable
0
AAI271
number of wood borers
0
BAG237
Packaging
case
AAI592
total number of tools
89
AAO663
GTIN
4046356652483
AAW338
Manufacturer product designation
Toolbox
AAU734
Manufacturer product description
Tool case, lockable, with adjustable strap, equipped with: cable cutter, diagonal cutter, micro cutter, stripping and sheath removal tools, crimping tool set, combination, needle-nose, and water pump pliers, VDE bladed and Phillips screwdrivers, control cabinet key, voltage tester, ferrule box, blades, tape measure, continuity tester, marking tool, ring and open-end wrench set, adjustable wrench, T-handle Allen key, safety glasses, hammer, 47-piece ratchet socket wrench set, 1/4"
AAO057
Product type
TOOL-CASE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82060000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求