Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212636 - TOOL-CASE-2 EMPTY
Bill of material
PHOENIX CONTACT 1212636
MANUID
Product number of the Manufacturer
1212636
DESCSHORT
Short Description
Toolbox
DESCLONG
Long Description
Toolbox
MANUTYPEDESC
Manufacturer Type Description
TOOL-CASE-2 EMPTY
PREVIEW
Preview
INTNO
International product number
4046356650533
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
327 mm
BAA020
height
270 mm
BAA018
length
460 mm
BAB577
depth
327 mm
BAB664
material
aluminum
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
0.100 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
No
AAL921
shoulder strip present
No
AAO663
GTIN
4046356650533
AAW338
Manufacturer product designation
Toolbox
AAU734
Manufacturer product description
Tool case, unequipped, hard case, two levels
AAO057
Product type
TOOL-CASE-2 EMPTY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42021219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part