Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414231 - SACC-BP-F-M12/VAR-1,0/1,8-9TIP
Bill of material
PHOENIX CONTACT 1414231
MANUID
Product number of the Manufacturer
1414231
DESCSHORT
Short Description
Housing screw connection
DESCLONG
Long Description
Housing screw connection, M12, Rear mounting
MANUTYPEDESC
Manufacturer Type Description
SACC-BP-F-M12/VAR-1,0/1,8-9TIP
PREVIEW
Preview
INTNO
International product number
4055626022727
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAO663
GTIN
4055626022727
AAW338
Manufacturer product designation
Housing screw connection
AAU734
Manufacturer product description
M12 housing screw connection with tolerance-compensating function, for straight THR solderable M12 socket contact inserts. Suitable for 1.0 mm ... 1.8 mm thick front plates.
AAO057
Product type
SACC-BP-F-M12/VAR-1,0/1,8-9TIP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
79070000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part