Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412082 - VS-M12FSBP-IP20-94B-LI/5,0
Bill of material
PHOENIX CONTACT 1412082
MANUID
Product number of the Manufacturer
1412082
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, cable length: 5 m, number of positions: 8, 1 Gbps, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-M12FSBP-IP20-94B-LI/5,0
PREVIEW
Preview
INTNO
International product number
4046356475471
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
34
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAD244
Category
not relevant
BAD993
screened
Yes
AAK322
cable type
SF/UTP
BAI969
Length
5 m
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
water blue RAL 5021
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
26
AAK321
cable construction
4x2xAWG26/7; S/FTP
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
moulded-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4046356475471
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, shielded, 4-pair, AWG 26 stranded (7-wire), RAL 5021 (sea blue), M12 flush-type socket, rear/screw mounting with M16 thread to RJ45 connector/IP20, line, length 5 m
AAO057
Product type
VS-M12FSBP-IP20-94B-LI/5,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir