Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407994 - CUC-PP-PATCHBAY
Bill of material
PHOENIX CONTACT 1407994
MANUID
Product number of the Manufacturer
1407994
DESCSHORT
Short Description
Marshalling panel
DESCLONG
Long Description
Marshalling panel, type: 19" rack/fixed housing, degree of protection: IP20, material: Steel, powder-coated, connection method: Screw connection, color: light grey RAL 7035
MANUTYPEDESC
Manufacturer Type Description
CUC-PP-PATCHBAY
PREVIEW
Preview
INTNO
International product number
4046356788076
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
BAA351
color
light grey
AAO663
GTIN
4046356788076
AAW338
Manufacturer product designation
Marshalling panel
AAU734
Manufacturer product description
Marshalling panel, type: 19" rack/fixed housing, degree of protection: IP20, material: Steel, powder-coated, connection method: Screw connection, color: light grey RAL 7035
AAO057
Product type
CUC-PP-PATCHBAY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok