Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1361055 - PTCB E1 24DC/0.2A NO
Bill of material
PHOENIX CONTACT 1361055
MANUID
Product number of the Manufacturer
1361055
DESCSHORT
Short Description
Electronic circuit breaker
DESCLONG
Long Description
Single-channel, electronic device protection for 12-24 V DC loads. Fixed nominal current value: 0.2 A. With remote signaling and active current limitation. Can be combined with CLIPLINE terminal blocks. For installation on DIN rails.
MANUTYPEDESC
Manufacturer Type Description
PTCB E1 24DC/0.2A NO
PREVIEW
Preview
INTNO
International product number
4063151696573
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
BAC140
Combustibility class
V-0
BAG640
Assembly type
DIN rail: 35 mm
BAF016
width
6.15 mm
BAA020
height
105.776218 mm
AAF040
net weight
0.026 kg
BAB577
depth
55.6 mm
AAT080
Pole number
1
AAC966
Max. operating voltage
30 V
AAC964
min. operating voltage
10 V
AAC824
Nominal current
15 A
AAL525
remote signaling contact present
Yes
BAB415
Operating voltage
24 V
AAB906
max. ambient temperature during operation
60 °C
AAW355
Shutdown time
0.600 ms
AAW354
max. capacitive load
0.004 µF
AAW356
Fail-safe-element
4 A
AAW357
Fuse type
Electronic
AAW358
Active current limitation
0
AAC022
min. ambient temperature during operation
-30 °C
AAO663
GTIN
4063151696573
AAW338
Manufacturer product designation
Electronic circuit breaker
AAU734
Manufacturer product description
Single-channel, electronic device protection for 12-24 V DC loads. Fixed nominal current value: 0.2 A. With remote signaling and active current limitation. Can be combined with CLIPLINE terminal blocks. For installation on DIN rails.
AAO057
Product type
PTCB E1 24DC/0.2A NO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models