Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240721 - WT-HF 7,8X540 BK
Bill of material
PHOENIX CONTACT 3240721
MANUID
Product number of the Manufacturer
3240721
DESCSHORT
Short Description
Cable tie
DESCLONG
Long Description
Cable tie, black
MANUTYPEDESC
Manufacturer Type Description
WT-HF 7,8X540 BK
PREVIEW
Preview
INTNO
International product number
4046356704373
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
7.800 mm
BAB264
Thickness
1.750 mm
BAA351
color
Black
BAA018
length
540 mm
BAD656
Without halogens
Yes
BAA039
max. operating ambient temperature
85 °C
AAB451
type of mounting
without
AAR845
USP information
No
BAF815
Design of contents with packing
AAH506
min. operating temperature range
-40 °C
AAH505
max. operating temperature range
85 °C
AAG084
UL approval present
Yes
AAJ131
min. mounting temperature range
-10 °C
AAM250
VG approval present
No
AAI412
tie thickness
1.750 mm
AAI733
max. bundle diameter
158 mm
AAI046
length of belt
540 mm
BAF634
Material
Plastic
BAB611
Tensile strength
540 N/m^2
AAK222
band closure
plastic lip/-cam
BAB380
Seal present
Yes
AAM227
UV-stable (according to ASTM D6779)
No
AAL810
solvable fastener present
No
AAL846
MIL approval present
Yes
BAE933
type of anchorage or assembly
Cannot be removed
AAI818
minimum holding force
540 N
AAJ130
max. mounting temperature range
60 °C
AAO663
GTIN
4046356704373
AAW338
Manufacturer product designation
Cable tie
AAU734
Manufacturer product description
Cable binders for quick and secure bundling, standard version
AAO057
Product type
WT-HF 7,8X540 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania