Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240780 - WT-HT HF 2,5X98
Bill of material
PHOENIX CONTACT 3240780
MANUID
Product number of the Manufacturer
3240780
DESCSHORT
Short Description
Cable tie
DESCLONG
Long Description
Cable tie, transparent
MANUTYPEDESC
Manufacturer Type Description
WT-HT HF 2,5X98
PREVIEW
Preview
INTNO
International product number
4046356704984
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
26
BAF016
width
2.500 mm
BAB264
Thickness
1 mm
BAA351
color
Transparent
BAA018
length
98 mm
BAD656
Without halogens
Yes
BAA039
max. operating ambient temperature
125 °C
AAB451
type of mounting
without
AAR845
USP information
No
BAF815
Design of contents with packing
AAH506
min. operating temperature range
-40 °C
AAH505
max. operating temperature range
125 °C
AAG084
UL approval present
No
AAJ131
min. mounting temperature range
-10 °C
AAM250
VG approval present
No
AAI412
tie thickness
1 mm
AAI733
max. bundle diameter
21 mm
AAI046
length of belt
98 mm
BAF634
Material
Plastic
BAB611
Tensile strength
80 N/m^2
AAK222
band closure
plastic lip/-cam
BAB380
Seal present
Yes
AAM227
UV-stable (according to ASTM D6779)
No
AAL810
solvable fastener present
No
AAL846
MIL approval present
Yes
BAE933
type of anchorage or assembly
Cannot be removed
AAI818
minimum holding force
80 N
AAJ130
max. mounting temperature range
60 °C
AAO663
GTIN
4046356704984
AAW338
Manufacturer product designation
Cable tie
AAU734
Manufacturer product description
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
AAO057
Product type
WT-HT HF 2,5X98
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
HR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part