카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0916606 - UT 6-TMC M 4A
Bill of material
PHOENIX CONTACT 0916606
MANUID
Product number of the Manufacturer
0916606
DESCSHORT
Short Description
Thermomagnetic device circuit breaker
DESCLONG
Long Description
Thermal-magnetic circuit breaker, 1-pos., for DIN rail mounting
MANUTYPEDESC
Manufacturer Type Description
UT 6-TMC M 4A
PREVIEW
Preview
BAA351
color
Grey
INTNO
International product number
4046356449021
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
240 V
AAS574
Rated current [In] for the power loss specification
4 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
PA66
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.410 W
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
60 °C
BAA018
length
85.500 mm
BAG640
Assembly type
DIN track
AAF040
net weight
0.063333 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
BAC922
Design
Other
AAO663
GTIN
4046356449021
AAW338
Manufacturer product designation
Thermomagnetic device circuit breaker
AAU734
Manufacturer product description
Thermal-magnetic circuit breaker, 1-pos., for DIN rail mounting
AAO057
Product type
UT 6-TMC M 4A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
85362010
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드