카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090617 - PT 10-HESI (6,3X32)
Bill of material
PHOENIX CONTACT 1090617
MANUID
Product number of the Manufacturer
1090617
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 630 V, nominal current: 10 A, connection method: Push-in connection, cross section:  0.5 mm²- 16 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
PT 10-HESI (6,3X32)
PREVIEW
Preview
BAH005
rated voltage
630 V
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC034
Connection type
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.820 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
10.200 mm
BAA351
color
Grey
BAA018
length
88.900 mm
AAF040
net weight
0.039 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
BAC922
Design
swiveling
BAB943
Design of safety block
Miniature fuses 6,3x32mm
AAO663
GTIN
4055626901237
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 630 V, nominal current: 10 A, connection method: Push-in connection, cross section:  0.5 mm²- 16 mm², color: gray
AAO057
Product type
PT 10-HESI (6,3X32)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626901237
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
35
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369095
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드