Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1172146 - PTFIX 10/6X4-SILED 60 (5X20)
Bill of material
PHOENIX CONTACT 1172146
MANUID
Product number of the Manufacturer
1172146
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Push-in connection, Load contact, Rated cross section: 4 mm², cross section:  0.2 mm²- 6 mm², connection method: Push-in connection, Line contact, Rated cross section: 16 mm², cross section:  0.5 mm²- 16 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, color: black
MANUTYPEDESC
Manufacturer Type Description
PTFIX 10/6X4-SILED 60 (5X20)
PREVIEW
Preview
INTNO
International product number
4063151198442
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAH005
rated voltage
60 V
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
87.800 mm
BAA351
color
Black
BAA018
length
28.600 mm
AAF040
net weight
0.048 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
0.400 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
BAB943
Design of safety block
G fuse 5x20
AAO663
GTIN
4063151198442
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Push-in connection, Load contact, Rated cross section: 4 mm², cross section:  0.2 mm²- 6 mm², connection method: Push-in connection, Line contact, Rated cross section: 16 mm², cross section:  0.5 mm²- 16 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, color: black
AAO057
Product type
PTFIX 10/6X4-SILED 60 (5X20)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
8
QUANTITYINT
Quantity Scale
8
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型