Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1324402 - TCP 10/16A
Bill of material
PHOENIX CONTACT 1324402
MANUID
Product number of the Manufacturer
1324402
DESCSHORT
Short Description
Thermal device circuit breaker
DESCLONG
Long Description
Thermal miniature circuit breaker, can be plugged into PT 10-FSI/C Push-in fuse terminal block.
MANUTYPEDESC
Manufacturer Type Description
TCP 10/16A
PREVIEW
Preview
INTNO
International product number
4063151614263
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
16 A
BAC140
Combustibility class
V-0
BAD774
Closing plate required
No
BAC487
material of insulation
PP
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
BAA351
color
Black
BAA018
length
24.400 mm
BAG640
Assembly type
Plug insert
AAF040
net weight
0.013 kg
BAC922
Design
pluggable
AAO663
GTIN
4063151614263
AAW338
Manufacturer product designation
Thermal device circuit breaker
AAU734
Manufacturer product description
Thermal miniature circuit breaker, can be plugged into PT 10-FSI/C Push-in fuse terminal block.
AAO057
Product type
TCP 10/16A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
ID
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part