Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050387 - QTC 2,5-HESILA 250 (5X20)
Bill of material
PHOENIX CONTACT 3050387
MANUID
Product number of the Manufacturer
3050387
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 2.5 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
QTC 2,5-HESILA 250 (5X20)
PREVIEW
Preview
BAH005
rated voltage
250 V
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Insulation displacement termination
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAA351
color
Black
BAA018
length
82.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.018 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
BAC922
Design
swiveling
BAB943
Design of safety block
G fuse 5x20
AAO663
GTIN
4046356056229
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Lever-type fuse terminal block, color: black, for 5 x 20 mm G fuse inserts, with LED for 250 V AC
AAO057
Product type
QTC 2,5-HESILA 250 (5X20)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356056229
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369095
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models