Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
0270018 - USK 4-FSR(4-2,8-0,8)
Lista materiale
PHOENIX CONTACT 0270018
MANUID
Product number of the Manufacturer
0270018
DESCSHORT
Description short
Morsetto passante
DESCLONG
Description long
Morsetto passante, tensione nominale: 800 V, corrente nominale: 32 A, 1. Piano attacco sinistra, tipo di connessione: Connessione a vite, Sezione di dimensionamento: 4 mm², sezione: 0,2 mm² - 4 mm², tipo di connessione: Connessione Faston, montaggio: NS 35/7,5, NS 35/15, colore: grigio
MANUTYPEDESC
Manufacturer Type Description
USK 4-FSR(4-2,8-0,8)
PREVIEW
Preview
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
32 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
32 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Flat plug-in connector
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
85 °C
BAC137
Width of spacing
6.200 mm
BAC476
height at lowest possible mounting
45.500 mm
BAA351
color
Grey
BAA018
length
42.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.008 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1 mm^2
AAO663
GTIN
4017918000103
AAW338
Manufacturer product designation
Morsetto passante
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, 1st level connection left, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², connection method: Spade connection, mounting: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
USK 4-FSR(4-2,8-0,8)
AAY812
GLN of manufacturer
4063151
INTNO
GTIN-Code
4017918000103
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD