Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0531210 - UK 4-EX BKYE-FE
Bill of material
PHOENIX CONTACT 0531210
MANUID
Product number of the Manufacturer
0531210
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black/yellow
MANUTYPEDESC
Manufacturer Type Description
UK 4-EX BKYE-FE
PREVIEW
Preview
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
32 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
32 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAC476
height at lowest possible mounting
47 mm
BAA351
color
black/yellow
BAA018
length
42.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.010 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAO663
GTIN
4017918240875
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black/yellow
AAO057
Product type
UK 4-EX BKYE-FE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918240875
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD