카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0716190 - HCC 4-M BK
Bill of material
PHOENIX CONTACT 0716190
MANUID
Product number of the Manufacturer
0716190
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: black
MANUTYPEDESC
Manufacturer Type Description
HCC 4-M BK
PREVIEW
Preview
INTNO
International product number
4046356155717
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
25 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
25 A
AAP403
Number of contact points per level
10
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
92 mm
BAC476
height at lowest possible mounting
18 mm
BAA351
color
Black
BAA018
length
34.200 mm
AAF040
net weight
0.037 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
AAO663
GTIN
4046356155717
AAW338
Manufacturer product designation
Plug
AAU734
Manufacturer product description
Plug, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: black
AAO057
Product type
HCC 4-M BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.