Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0719090 - UK 2,5 N WH
Bill of material
PHOENIX CONTACT 0719090
MANUID
Product number of the Manufacturer
0719090
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: white
MANUTYPEDESC
Manufacturer Type Description
UK 2,5 N WH
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
42.500 mm
INTNO
International product number
4017918599423
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
24 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
24 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
42.5 mm
BAA351
color
White
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.005694 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1 mm^2
AAO663
GTIN
4017918599423
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: white
AAO057
Product type
UK 2,5 N WH
AAY811
URI of the product
http://www.phoenixcontact.com/product/0719090
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir