카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1017454 - AGK PT 4X6/M12
Bill of material
PHOENIX CONTACT 1017454
MANUID
Product number of the Manufacturer
1017454
DESCSHORT
Short Description
Pick-off terminal block
DESCLONG
Long Description
Pick-off terminal block, nom. voltage: 1000 V, nominal current: 41 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², Bolt connection, 1 level, mounting type: on base element, color: gray
MANUTYPEDESC
Manufacturer Type Description
AGK PT 4X6/M12
PREVIEW
Preview
INTNO
International product number
4055626500645
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
41 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
41 A
AAP403
Number of contact points per level
5
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Bolt connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.310 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
31 mm
BAC476
height at lowest possible mounting
32.300 mm
BAA351
color
Grey
BAA018
length
57.400 mm
AAF040
net weight
0.038 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4055626500645
AAW338
Manufacturer product designation
Pick-off terminal block
AAU734
Manufacturer product description
Pick-off terminal block, nom. voltage: 1000 V, nominal current: 41 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², Bolt connection, 1 level, mounting type: on base element, color: gray
AAO057
Product type
AGK PT 4X6/M12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    PHOENIX CONTACT
    1413036 - MBK  3/E-Z
미리보기
3D
2D
CAD모델 다운로드