Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019529 - PTVFIX 6X2,5-NS35A GN
Bill of material
PHOENIX CONTACT 1019529
MANUID
Product number of the Manufacturer
1019529
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, nom. voltage: 690 V, nominal current: 24 A, number of connections: 6, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green
MANUTYPEDESC
Manufacturer Type Description
PTVFIX 6X2,5-NS35A GN
PREVIEW
Preview
BAH005
rated voltage
690 V
AAS574
Rated current [In] for the power loss specification
24 A
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
24 A
AAP403
Number of contact points per level
6
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
15.700 mm
BAC476
height at lowest possible mounting
29.200 mm
BAA351
color
green
BAA018
length
45.700 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.011 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4055626506647
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green
AAO057
Product type
PTVFIX 6X2,5-NS35A GN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626506647
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型