Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054731 - PTPOWER 185-3L/N/FE
Bill of material
PHOENIX CONTACT 1054731
MANUID
Product number of the Manufacturer
1054731
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 10, number of positions: 5, connection method: PowerTurn connection, 1 level, cross section: 95 mm² - 185 mm², mounting type: NS 35/15, color: gray/blue/black-yellow
MANUTYPEDESC
Manufacturer Type Description
PTPOWER 185-3L/N/FE
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
116.400 mm
INTNO
International product number
4055626691312
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
309 A
BAC740
Min. line cross section, rigid
95 mm^2
AAF726
rated current
309 A
AAP403
Number of contact points per level
10
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Plug terminal connection
BAC375
Connection type 2
Plug terminal connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
9.550 W
BAC137
Width of spacing
155 mm
BAC476
height at lowest possible mounting
116.400 mm
BAA351
color
Color combinations
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
1.663 kg
BAC676
Max. line cross section, flexible
185 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm^2
BAC677
Max. line cross section, rigid
185 mm^2
BAC739
Min. line cross section, flexible
95 mm^2
AAO663
GTIN
4055626691312
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 10, number of positions: 5, connection method: PowerTurn connection, 1 level, cross section: 95 mm² - 185 mm², mounting type: NS 35/15, color: gray/blue/black-yellow
AAO057
Product type
PTPOWER 185-3L/N/FE
AAY811
URI of the product
http://www.phoenixcontact.com/product/1054731
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型