카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1110386 - RBO 12-DHR-HC
Bill of material
PHOENIX CONTACT 1110386
MANUID
Product number of the Manufacturer
1110386
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Bolt connection terminal block, for railway applications, nom. voltage: 1800 V, nominal current: 353 A, connection method: Bolt connection, 1 level, Rated cross section: 185 mm², mounting type: NS 35/7,5, NS 35/15, Flange assembly, color: gray
MANUTYPEDESC
Manufacturer Type Description
RBO 12-DHR-HC
PREVIEW
Preview
INTNO
International product number
4063151024963
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
48
BAH005
rated voltage
1800 V
AAS574
Rated current [In] for the power loss specification
353 A
AAF726
rated current
353 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
11.210 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
49 mm
BAC476
height at lowest possible mounting
82 mm
BAA351
color
Grey
BAA018
length
235.100 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.022 kg
BAC676
Max. line cross section, flexible
185 mm^2
BAC739
Min. line cross section, flexible
95 mm^2
AAO663
GTIN
4063151024963
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Bolt connection terminal block, for railway applications, nom. voltage: 1800 V, nominal current: 353 A, connection method: Bolt connection, 1 level, Rated cross section: 185 mm², mounting type: NS 35/7,5, NS 35/15, Flange assembly, color: gray
AAO057
Product type
RBO 12-DHR-HC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드