카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3033126 - STU 35/ 4X10
Bill of material
PHOENIX CONTACT 3033126
MANUID
Product number of the Manufacturer
3033126
DESCSHORT
Short Description
Potential collective terminal
DESCLONG
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 5, connection method: Spring-cage connection, Load contact, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², Screw connection, Line contact, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
STU 35/ 4X10
PREVIEW
Preview
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
41 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
41 A
AAP403
Number of contact points per level
5
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
spring-cage connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.060 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
16.200 mm
BAC476
height at lowest possible mounting
46.800 mm
BAA351
color
Grey
BAA018
length
86 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.058 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAO663
GTIN
4046356094078
AAW338
Manufacturer product designation
Potential collective terminal
AAU734
Manufacturer product description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, connection method: Spring-cage connection, Load contact, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², Screw connection, Line contact, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
STU 35/ 4X10
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356094078
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드