Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048234 - UK 35 HOUSING GY
Bill of material
PHOENIX CONTACT 3048234
MANUID
Product number of the Manufacturer
3048234
DESCSHORT
Short Description
Empty enclosure
DESCLONG
Long Description
Empty enclosure, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
UK 35 HOUSING GY
PREVIEW
Preview
INTNO
International product number
4017918937485
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAC487
material of insulation
Polyamide
BAC137
Width of spacing
15.100 mm
BAC476
height at lowest possible mounting
62 mm
BAA351
color
Grey
BAA018
length
50 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.015 kg
AAO663
GTIN
4017918937485
AAW338
Manufacturer product designation
Empty enclosure
AAU734
Manufacturer product description
Empty enclosure, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
AAO057
Product type
UK 35 HOUSING GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85472000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD