Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3049835 - RTO 3-TC BU
Lista materiale
PHOENIX CONTACT 3049835
MANUID
Product number of the Manufacturer
3049835
DESCSHORT
Description short
Morsetto passante
DESCLONG
Description long
Morsetto passante con connessione a bullone e calotta trasparente, sezione: 0,1 - 2,5 mm², AWG: 26 - 14, larghezza 12,3 mm, colore: blu
MANUTYPEDESC
Manufacturer Type Description
RTO 3-TC BU
PREVIEW
Preview
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
24 A
AAF726
rated current
24 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
12.300 mm
BAC476
height at lowest possible mounting
51 mm
BAA351
color
Blue
BAA018
length
66 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.021 kg
AAO663
GTIN
4046356425131
AAW338
Manufacturer product designation
Morsetto passante
AAU734
Manufacturer product description
Morsetto passante con connessione a bullone e calotta trasparente, sezione: 0,1 - 2,5 mm², AWG: 26 - 14, larghezza 12,3 mm, colore: blu
AAO057
Product type
RTO 3-TC BU
AAY812
GLN of manufacturer
4063151
INTNO
GTIN-Code
4046356425131
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
23
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD