Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061978 - PPC 1,5/S-NS/16
Bill of material
PHOENIX CONTACT 3061978
MANUID
Product number of the Manufacturer
3061978
DESCSHORT
Short Description
COMBI receptacle
DESCLONG
Long Description
COMBI receptacle, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 1, number of positions: 16, connection method: Push-in connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
PPC 1,5/S-NS/16
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
43 mm
INTNO
International product number
4046356670913
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
17.500 A
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
17.500 A
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.560 W
BAC137
Width of spacing
56 mm
BAC476
height at lowest possible mounting
43.000 mm
BAA351
color
Grey
AAF040
net weight
0.02781 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
BAC677
Max. line cross section, rigid
1.500 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4046356670913
AAW338
Manufacturer product designation
COMBI receptacle
AAU734
Manufacturer product description
COMBI receptacle, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 1, number of positions: 16, connection method: Push-in connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², color: gray
AAO057
Product type
PPC 1,5/S-NS/16
AAY811
URI of the product
http://www.phoenixcontact.com/product/3061978
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models