카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247055 - UKH 150-FE
Bill of material
PHOENIX CONTACT 3247055
MANUID
Product number of the Manufacturer
3247055
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 32, color: black/yellow
MANUTYPEDESC
Manufacturer Type Description
UKH 150-FE
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
100 mm
INTNO
International product number
4046356707213
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
309 A
BAC740
Min. line cross section, rigid
35 mm^2
AAF726
rated current
309 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
9.550 W
BAC137
Width of spacing
31 mm
BAC476
height at lowest possible mounting
100.000 mm
BAA351
color
black/yellow
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.34953 kg
BAC676
Max. line cross section, flexible
150 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm^2
AAB940
min. connectable conductor cross-section multiple wire
25 mm^2
BAC677
Max. line cross section, rigid
150 mm^2
BAC739
Min. line cross section, flexible
50 mm^2
AAB789
max. connectable conductor cross-section multiple wire
50 mm^2
AAO663
GTIN
4046356707213
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 32, color: black/yellow
AAO057
Product type
UKH 150-FE
AAY811
URI of the product
http://www.phoenixcontact.com/product/3247055
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드