Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247986 - RBO 12-HC
Bill of material
PHOENIX CONTACT 3247986
MANUID
Product number of the Manufacturer
3247986
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 415 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray
MANUTYPEDESC
Manufacturer Type Description
RBO 12-HC
PREVIEW
Preview
BAH005
rated voltage
1500 V
AAS574
Rated current [In] for the power loss specification
415 A
AAF726
rated current
415 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
13.780 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
49 mm
BAC476
height at lowest possible mounting
83.300 mm
BAA351
color
Grey
BAA018
length
265 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.446 kg
AAO663
GTIN
4046356725132
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 415 A, connection method: Bolt connection, 1 level, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray
AAO057
Product type
RBO 12-HC
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356725132
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD