Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035991 - PTME 6-SET POWER
Bill of material
PHOENIX CONTACT 3035991
MANUID
Product number of the Manufacturer
3035991
DESCSHORT
Short Description
Starter kit
DESCLONG
Long Description
Starter kit, Quantity specifications on the set contents under downloads, connection method: Push-in connection, mounting type: NS 35/7,5, NS 35/15
MANUTYPEDESC
Manufacturer Type Description
PTME 6-SET POWER
PREVIEW
Preview
INTNO
International product number
4046356428262
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC034
Connection type
Push-in connection
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
225 mm
BAC476
height at lowest possible mounting
65 mm
BAA018
length
315 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.529 kg
AAO663
GTIN
4046356428262
AAW338
Manufacturer product designation
Starter kit
AAU734
Manufacturer product description
Starter kit, consisting of test disconnect terminal blocks with push-in connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.
AAO057
Product type
PTME 6-SET POWER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part