카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3246857 - PS 6-CT-SD
Bill of material
PHOENIX CONTACT 3246857
MANUID
Product number of the Manufacturer
3246857
DESCSHORT
Short Description
Test disconnectors
DESCLONG
Long Description
Test disconnectors, contacts before the signal isolation, nom. voltage: 250 V, nominal current: 6 A, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 2.5 mm², color: green
MANUTYPEDESC
Manufacturer Type Description
PS 6-CT-SD
PREVIEW
Preview
INTNO
International product number
4046356915199
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
6 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
6 A
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAC476
height at lowest possible mounting
73.100 mm
BAA351
color
green
BAA018
length
39.300 mm
AAF040
net weight
0.009 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4046356915199
AAW338
Manufacturer product designation
Test disconnectors
AAU734
Manufacturer product description
Test disconnectors, contacts before the signal isolation, nom. voltage: 250 V, nominal current: 6 A, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 2.5 mm², color: green
AAO057
Product type
PS 6-CT-SD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드