Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1329523 - ATP-XTV 6
Bill of material
PHOENIX CONTACT 1329523
MANUID
Product number of the Manufacturer
1329523
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 72.8 mm, width: 2.2 mm, height: 72.8 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
ATP-XTV 6
PREVIEW
Preview
INTNO
International product number
4063151624507
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
72.8 mm
AAF040
net weight
0.022 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4063151624507
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 72.8 mm, width: 2.2 mm, height: 72.8 mm, color: gray
AAO057
Product type
ATP-XTV 6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models