Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030789 - ATP-ST-TWIN
Bill of material
PHOENIX CONTACT 3030789
MANUID
Product number of the Manufacturer
3030789
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 75.2 mm, width: 2 mm, height: 75.2 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
ATP-ST-TWIN
PREVIEW
Preview
INTNO
International product number
4017918187941
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
75.2 mm
AAF040
net weight
0.00343 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918187941
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 75.2 mm, width: 2 mm, height: 75.2 mm, color: gray
AAO057
Product type
ATP-ST-TWIN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)