Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030815 - ATP-ST QUATTRO
Bill of material
PHOENIX CONTACT 3030815
MANUID
Product number of the Manufacturer
3030815
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 90.9 mm, width: 2 mm, height: 90.9 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
ATP-ST QUATTRO
PREVIEW
Preview
INTNO
International product number
4017918187934
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
90.9 mm
AAF040
net weight
0.00408 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918187934
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 90.9 mm, width: 2 mm, height: 90.9 mm, color: gray
AAO057
Product type
ATP-ST QUATTRO
AAY811
URI of the product
http://www.phoenixcontact.com/product/3030815
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD